Non-Corrosive Silicone Sealant

Brand :
RS Pro

Caution

    Product Description

    One-component, room temperature curing silicone elastomer. Cross linking takes place in the presence of moisture in the air to form a flexible resilient silicone rubber.,The material does not evolve any corrosive volatiles, e.g. acetic acid, amines, during cure and is therefore suitable for use on copper, its alloys and other sensitive metals. This property also results in a very low odour emission compared to acetoxy grades. The thixotropic paste has excellent adhesion to most materials (except PTFE and polyethylene) and can withstand temperatures of -40°C to +150°C whilst still maintaining chemical resistance. Typical uses are protection of semiconductor junctions, finishing protection of assemblies and delicate devices, sealing to copper clad items.