1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jigsaw Blades【5 Pieces Per Package】

JIGSAW BLADES

Jigsaw Blades
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 530.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional jigsaw blades for use in power tools. Blades available for the clean high speed cutting of wood, metal and ceramics.
Application marked on the side of the blade for easy identification of the right part for the job
High Speed Steel blades for metal cutting
High Carbon Steel blades for wood cutting
Carbide blades for ceramic cutting
Supplied in packs of 5

 
Part Number
799-9320 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 530.75

฿ 374.66

JIGSAW BLADES 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Material HSS Overall Length 75 mm Blade Material HSS
Shank Type T-Shank Model T118A Number in Pack 5
Application Metal

Please check the type/dimensions/specifications of the part 799-9320 in the Jigsaw Blades series.