Thermocouple Fine Wire Welder

Caution
Product Description
The Thermocouple Welder is a compact, simple-to-use instrument designed for thermocouple and fine wire welding
It is primarily designed for use by sensor manufacturers to produce commercial grade thermocouple junctions. It is ideal for producing large numbers of exposed junction thermocouples for test and development laboratories. The L60 Thermocouple Welder is ideally suited to transducer and RTD extension lead attachment.
Use of the Thermocouple Welder does not require special skills and most operatives will be capable of producing quality work with little practice. The instrument is supplied with a full range of user accessories including a footswitch
Suitable for use with wires of up to 1.1mm diameter an argon gas shield facility is included but a satisfactory thermocouple junction is produced without the need for argon. The output energy of the L60 Thermocouple Welder can be varied up to 60 Joules.
Designed for production of commercial grade thermocouple junctions
For users of large numbers of exposed junction thermocouples
Used in other applications involving the joining of wires to each other and to metal surfaces
No special skills are needed for production of quality work
Suitable for welding wires up to 1.1mm diameter
Argon gas shield facility
Kit consisting of a footswitch for convenient operation, and a pack of 5 spare electrodes is included
Also suitable for other fine wire work
Front panel or footswitch operation