1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Grease

SILICONE GREASE

Silicone Grease
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 883.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose silicone grease, that has low volatility and suitable for wide operating temperature range. Has high insulating and water-repellent properties, good thermal conductivity and is a reasonable mechanical lubricant. This electrical insulating compound can be used as a seal and lubricant for various equipment such as cable connectors, battery terminals, switches etc. Acting as a moisture proof seal for aircraft, automotive and marine ignition systems.
The technical properties the grease meet the requirements of DEF STAN 68-69
•Silicone grease is a water repellent, non-melting silicone grease lubricant •Commonly used to lubricate plastic and polythene water pipes, rubber washers and other fluid pipework during assembly
•Working temperature range is between -50°C to 200°C
•This item is non-toxic
•Acting as waterproof or air tight seal

 
Part Number
494-124 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 883.27

฿ 623.50

SILICONE GREASE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Colour Clear Maximum Operating Temperature +200°C Minimum Operating Temperature -50°C
Product Form Grease Package Size 100 g Package Type Tube
Food Processing Safe No Grease Type Silicone

Please check the type/dimensions/specifications of the part 494-124 in the Silicone Grease series.