1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Riveter

AIR RIVETER

Air Riveter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,129.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminium construction, ergonomically designed, ightweight air riveter.
3/16in max capacity
Mechanism 1870 Traction Power
Minimum hose size 10mm / 3/8in
Sound level 76dBA
Average air consumption 4cfm / 113 l/min

 
Part Number
739-8427 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,129.57

฿ 6,086.68

AIR RIVETER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Length 175mm Maximum Rivet Size 3/16 in Weight 1.6kg
Air Inlet BSP 1/4in Model Number APT690

Please check the type/dimensions/specifications of the part 739-8427 in the Air Riveter series.