3/4in Air Impact Wrench

Brand :
RS Pro

Caution

    Product Description

    A general purpose impact wrench with forward and reverse mode and comfort, non-slip grip. Ideally suited for automotive work including use on truck, bus and farm machinery
    Maximum Torque 1350Nm
    Pin clutch hammer mechanism
    Aluminium construction
    Rear exhaust through handle
    Sound level 108dBA
    3 forward & 3 reverse operating impact settings
    Rugged design
    Single handed direction change
    Average Air Consumption: 10cfm / 282 l/min
    Weight 5.2kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat