1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Air Die Grinder Set

STRAIGHT AIR DIE GRINDER SET

Straight Air Die Grinder Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,047.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminium construction air die grinder set for use on buffing, polishing and grinding. Includes various different 6mm and 3mm shank grinding accessories in a plastic case. The tool comes fitted with a 6mm collet as standard and the set comes with an interchangable 3mm collet in the case.
Air Inlet thread 1/4in
Rear exhaust through handle
High velocity, low vibration (5.4m/s2)
Average air consumption 3cfm / 85 l/min
Safety throttle lever
Positive throttle action
Min Hose Size 10mm
Sound level 93dBA

 
Part Number
739-8391 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,047.67

฿ 4,698.68

STRAIGHT AIR DIE GRINDER SET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length 175mm Type Die Grinder Model Number APT702SET
Speed 22000rpm Air Powered Yes Collet Size 6mm

Please check the type/dimensions/specifications of the part 739-8391 in the Straight Air Die Grinder Set series.