(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Suction Lifters

Suction Lifters

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 285-355

  • Body Material
    Aluminium, Plastic
  • Number of Cups
    2
  • Cup Diameter
    120mm
  • Lifting Capacity
    80kg
Part Number
285-355 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,318.19

฿ 2,212.24

SUCTION LIFTERS 1 Piece(s) Same day

Basic Specifications

  • Body Material
    Aluminium, Plastic
  • Number of Cups
    2
  • Cup Diameter
    120mm
  • Lifting Capacity
    80kg

Product Description

Industrial quality for handling glass panes, synthetic panels, coated wooden panels, sheet metal, marble and ceramics etc.
Bodies manufactured from impact resistant plastic and the triple cup model has a cast aluminium body

Specifications of 285-355

  • Body Material
    Aluminium, Plastic
  • Number of Cups
    2
  • Cup Diameter
    120mm
  • Lifting Capacity
    80kg
Part Number
285-355 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,318.19

฿ 2,212.24

SUCTION LIFTERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1