(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kevlar Cutters/Scissors

Kevlar Cutters/Scissors

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 487-135

  • Overall Length
    5.5 in
  • Blade Length
    1 5/8 in
  • Blade Material
    Stainless Steel
  • Handle Material
    Bi-material
  • Scissor Type
    Electricians
  • Adjustable Pivot
    Yes
Part Number
487-135 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,840.56

฿ 1,227.10

CUTTERS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Overall Length
    5.5 in
  • Blade Length
    1 5/8 in
  • Blade Material
    Stainless Steel
  • Handle Material
    Bi-material
  • Scissor Type
    Electricians
  • Adjustable Pivot
    Yes

Product Description

These scissors are specially designed to cut Kevlar and other tough aramid fibres that are almost impossible to cut with conventional scissors and shears. These purpose designed scissors incorporate a serrated cutting edge. The blades are also thick to resist bending, preventing the aramid fibres from getting between the blades.
Manufactured from chrome steel
Hardened blades
Adjustable pivot
Bevelled and precision ground for long lasting sharpness and cutting performance
Ergonomically designed for optimum comfort, balance and control to reduce strain and fatigue

Specifications of 487-135

  • Overall Length
    5.5 in
  • Blade Length
    1 5/8 in
  • Blade Material
    Stainless Steel
  • Handle Material
    Bi-material
  • Scissor Type
    Electricians
  • Adjustable Pivot
    Yes
Part Number
487-135 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,840.56

฿ 1,227.10

CUTTERS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1