(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers

Water Pump Pliers

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 668-5903

  • Overall Length
    250 mm
  • Maximum Jaw Capacity
    28mm
  • Number of Adjustments
    7
  • Maximum Jaw Capacity
    28mm
  • Adjustment Method
    Standard
  • Plier Type
    Non Slip Firm Grip
Part Number
668-5903 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,773.57

฿ 1,182.44

RS PRO WATER PUMP PLIERS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Overall Length
    250 mm
  • Maximum Jaw Capacity
    28mm
  • Number of Adjustments
    7
  • Maximum Jaw Capacity
    28mm
  • Adjustment Method
    Standard
  • Plier Type
    Non Slip Firm Grip

Product Description

Our Water Pump Pliers have a durable body which has been designed for added strength and durability. They have narrow head for working in confined spaces.
Features and Benefits
Pliers made from chrome-vanadium steel
Powerful and robust multiple slip-joint pliers
Self-locking pliers with anti-slip action
Narrow jaw profile
Non-slip grips and hardened jaws.

Specifications of 668-5903

  • Overall Length
    250 mm
  • Maximum Jaw Capacity
    28mm
  • Number of Adjustments
    7
  • Maximum Jaw Capacity
    28mm
  • Adjustment Method
    Standard
  • Plier Type
    Non Slip Firm Grip
Part Number
668-5903 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,773.57

฿ 1,182.44

RS PRO WATER PUMP PLIERS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1