(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Torque Wrench

Dial Torque Wrench

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 575-649

  • Type
    Dial
  • Overall Length
    244 mm
  • Drive Size
    3/8 in
  • Torque Range
    3 to 40Nm
  • Accuracy
    ±3 %
  • Scale Graduations
    1Nm
  • Drive Shape
    Square
Part Number
575-649 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,498.41

฿ 11,666.19

DIAL TORQUE WRENCH 1 Piece(s) 8 Day(s)

Basic Specifications

  • Type
    Dial
  • Overall Length
    244 mm
  • Drive Size
    3/8 in
  • Torque Range
    3 to 40Nm
  • Accuracy
    ±3 %
  • Scale Graduations
    1Nm
  • Drive Shape
    Square

Product Description

RS Pro Dial Torque Wrench is a perfect tool for operators of any skill level. The ease of use and robust design of Torque Wrench ensures years of dependable service. The analogue dial is clear and easy to ready both in SI and Imperial units. It also contains 2 pointers (main and slave) for accurate reading and setting of torque value required.

The double-ended spindle ratchet mechanism enables the torque wrench to both tighten and slacken left and right handedthreads without the needto adjust the wrench.

The RS Pro Torque Wrench has a built-in overload protection system which ensures the minimal risk of tool damage.
Feature & Benefits

• Manufactured to ISO6789
• Easy to read SI and Imperial unit analogue dial
• Clockwise and anti clockwise measurement is possible with double ended ratchet as standard
• Accuracy +/- 3% of reading

Specifications of 575-649

  • Type
    Dial
  • Overall Length
    244 mm
  • Drive Size
    3/8 in
  • Torque Range
    3 to 40Nm
  • Accuracy
    ±3 %
  • Scale Graduations
    1Nm
  • Drive Shape
    Square
Part Number
575-649 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,498.41

฿ 11,666.19

DIAL TORQUE WRENCH 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1