(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

26 Piece Combination Spanner Set

26 Piece Combination Spanner Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 388-3690

  • Material
    Chrome Vanadium Steel
  • Number of Pieces
    26
  • Finish
    Chrome Plated
  • Set Type
    Combination Spanner Set
  • Sizes in Set
    6; 7; 8; 9; 10; 11; 12; 13; 14; 15; 16; 17; 18; 19; 20; 21; 22; 23; 24; 25; 26; 27; 28; 29; 30; 32 mm
Part Number
388-3690 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,688.20

฿ 9,125.92

COMBINATION WRENCH SET 1 Piece(s) 3 Day(s)

Basic Specifications

  • Material
    Chrome Vanadium Steel
  • Number of Pieces
    26
  • Finish
    Chrome Plated
  • Set Type
    Combination Spanner Set
  • Sizes in Set
    6; 7; 8; 9; 10; 11; 12; 13; 14; 15; 16; 17; 18; 19; 20; 21; 22; 23; 24; 25; 26; 27; 28; 29; 30; 32 mm

Product Description

RS Pro 26 Piece Combination Spanner set is a kit, suitable for professionals or enthusiasts. Manufactured with quality in mind. Fully hardened and tempered, polish finished chrome-vanadium steel. High-quality build allows safe operation, even at high torques. The Spanner Set is supplied in handy storage case made from durable hard plastic.
Features & Benefits

• Manufactured from high-quality, chrome-vanadium steel
• Hardened and tempered
• General purpose, twin ended spanner set
•Supplied in handy storage case

Specifications of 388-3690

  • Material
    Chrome Vanadium Steel
  • Number of Pieces
    26
  • Finish
    Chrome Plated
  • Set Type
    Combination Spanner Set
  • Sizes in Set
    6; 7; 8; 9; 10; 11; 12; 13; 14; 15; 16; 17; 18; 19; 20; 21; 22; 23; 24; 25; 26; 27; 28; 29; 30; 32 mm
Part Number
388-3690 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,688.20

฿ 9,125.92

COMBINATION WRENCH SET 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1