1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stripping, Wrapping & Unwrapping Tool

STRIPPING

Stripping, Wrapping & Unwrapping Tool
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,170.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To use: Strip approximately 25 mm of insulation from the wire using cutting blade in centre of tool and insert into the wrapping bit bend the wire 90°, place bit over the terminal pin and commence wrapping by turning the tool clockwise. The first turn of a modified wrap includes insulation as a protection against vibration.
To unwrap: Place the bit over the wrapped connection and rotate anti-clockwise until the wire is removed.
Combined wire stripping, wrapping and unwrapping hand tools designed to strip, wrap and unwrap wire
The 30 awg tool is suitable for use on 0.025" x 0.025" (0.63 x 0.63 mm) 0.85 mm diagonal terminal pins, the 26awg tool is suitable for 0.03"x0.06" (0.76x1.52mm) or 0.045"x0.045" (1.14x1.14mm) terminal pin

Part Number
544-005 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,170.18

฿ 2,780.26

STRIPPING 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Manual Wire Wrapping Tool

Please check the type/dimensions/specifications of the part 544-005 in the Stripping, Wrapping & Unwrapping Tool series.