1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flow Transducer

LIQUID FLOW TRANSDUCER

Flow Transducer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,472.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The mini turbine flowmeter is designed to give high performance and competitive pricing. Its totally non-metallic wetted components makes this the ideal choice for the metering of aggressive chemicals including ultra-pure water. The standard inlet tubes are barbed to accept 8mm hose sizes. The bearings are made of sapphire for long life and reliability, the body is moulded PVDF as standard and the 'O' ring seal is typically Viton.
Low cost Sapphire bearings
Hall effect sensor
0.1% repeatability
-25°C min to 125°C max

 
Part Number
508-2704 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,472.81

฿ 6,982.22

LIQUID FLOW TRANSDUCER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Current Rating 8 mA Maximum Operating Temperature +125°C Minimum Operating Temperature -25°C
Control Output Pulse Maximum Flow Rate 0.05 → 10 L/min Electrical Connection Cable
Supply Voltage 4.5 → 24 V dc Pipe Diameter Range 8 mm For Use With Oil & Water

Please check the type/dimensions/specifications of the part 508-2704 in the Flow Transducer series.