1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical and Horizontal Microscope Stand

MICROSCOPE STAND

Vertical and Horizontal Microscope Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Vertical Moving Rack Microscope Stand offers hand free operation and flexibility. Designed to be used with RS Pro digital hand held microscopes. Robust, easy to use and provides 200 mm of vertical working distance from the object.
Vertical moving stand
200 mm of vertical working distance
Robust
Easy to use

 
Part Number
913-2500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,444.00

MICROSCOPE STAND 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

For Use With Wifi Microscope Accessory Type Microscope Desktop Stand