1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISM 400 Solar Power Meter

SOLAR POWER METER

ISM 400 Solar Power Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,818.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro ISM 400 measures radiated and transmitted solar power at an installation to identify the optimum positioning and alignment of solar panels. Calculations include total solar energy against elapsed time or average solar energy per hour. The instrument can determine the percentage solar power transmission through glass, heat insulation materials and devices such as sunshades.
Spectral response 400 -1000 nm
Full cosine correction for the angular incidence of the solar illumination
Select either W/m2 or Btu/ (ft2 x h) units
Data HOLD/ MAX/ MIN / AVG modes
Manual data memory and read functions (99 sets)
Elapsed time clock
Dimensions 110 x 34 x 64 mm
Weight 158 g (approximately)

 
Part Number
123-2218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,818.00

SOLAR POWER METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Width 34mm Height 110mm Maximum Operating Temperature +50°C
Minimum Operating Temperature 0°C Dimensions 64 x 34 x 110mm Weight 158g
Best Accuracy ±3 Btu/ft² x h, ±5 W/m² Resolution 0.1 W/m², 0.1 Btu/ft² x h Battery Type AAA
Features Automatic Transmission Measurement, Long Term Stability, Wide Spectral Range Battery Life 100 h Maximum Light Level 634 Btu/ft² x h, 2000 W/m²
Angular Accuracy <5% Test Type Solar Power Includes 4 x AAA Battery, Manual