1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature transmitter

HEAD MOUNTING

Temperature transmitter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,611.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4 to 20mA loop powered output and reverse polarity protection, configurable without the need for a PC or software
Designed for standard terminal head mounting to meet IEC801 1987 electromagnetic compatibility and have high immunity to RFI (to EMC1992)
Transmitter easily ranged and calibrated
Upscale sensor break detection
Wide range of span adjustment
Operating Temperature Range: 0 to +100°C
Dimensions: H32mm x Dia 42mm

 
Part Number
185-2284 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,611.43

฿ 3,074.44

HEAD MOUNTING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Diameter 42 mm Depth 32mm Maximum Operating Temperature +100°C
Minimum Operating Temperature 0°C Series RS Pro Input Type PT100
Supply Voltage 12 → 36 V dc

Please check the type/dimensions/specifications of the part 185-2284 in the Temperature transmitter series.