1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100mm Diameter Pressure and Vacuum Gauges Stainless Steel Construction

100mm Diameter Pressure and Vacuum Gauges Stainless Steel Construction
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,460.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for corrosive environments and gaseous or liquid media that will not destruct the pressure system
Laminated Safety Glass Window
316TI Stainless Steel Element & Movement
304 stainless Steel case with G 1/2 in. BSPM connection
Bottom entry connection
Ambient Operating Temperature between -20 and +60°C
Operating Temperature (Medium) +100°C
1.6 Per DIN 16005 Accuracy Class

 
Part Number
258-2318SALE
258-2324SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,490.07

฿ 5,660.33

100MM DIAMETER PRESSURE 1 Piece(s) 8 Day(s)

฿ 4,460.04

฿ 2,973.51

100MM DIAMETER PRESSURE 1 Piece(s) 8 Day(s)

Loading...

  1. 1