1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Pitch Gauge, Lockable Blade

SCREW PITCH GAUGE

Screw Pitch Gauge, Lockable Blade
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,589.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thread gauges for identifying the pitch of screwthreads
Inch/metric OR metric only version
60° metric thread angle
55° imperial thread angle
Screw blade lockscrew on each cassette
Penknife style

 
Part Number
387-0183 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,589.58

฿ 1,726.47

SCREW PITCH GAUGE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Sizes in Set 11-1/2, 4, 6, 8, 10, 11, 12, 13, 16, 20, 28, 32, 40, 56 Number of Blades 28 Thread Type Imperial/Metric
Smallest Imperial Measure 4TPI Largest Metric Measure 6mm Largest Imperial Measure 56TPI
Smallest Metric Measure 0.5mm

Please check the type/dimensions/specifications of the part 387-0183 in the Screw Pitch Gauge, Lockable Blade series.