1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Depth Gauge

RS PRO DIGITAL DEPTH GAUGE

Digital Depth Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A digital depth gauge from RS Pro. Precision digital depth gauge offers a comprehensive measuring range up to 150 mm. Suitable for the most demanding applications due to its robust design and its ability to deliver accurate results.
Range 150 mm
Resolution 0.01mm/0.0005”
Digit size: 7.5 mm
Accuracy: ±0.03 mm
Base width: 4”
SR44/1.55 V battery

 
Part Number
123-0919
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,149.00

RS PRO DIGITAL DEPTH GAUGE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Maximum Operating Temperature +40°C Minimum Operating Temperature +5°C
Power Source Battery Resolution 0.01 mm Battery Type SR44
Maximum Measurement 150mm Accuracy ±0.02 (100 mm) mm, ±0.03 (100 → 200mm) mm Imperial or Metric Both
Metric-Imperial Conversion Yes