1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

External Insulated Frame

EXTERNAL - INSULATED FRAME

External Insulated Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,040.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

External micrometer for measurments up to 25mm/ 1in.
Imperial or metric reading
Resolution 0.001mm (0.00005in.)
Resettable origin point
Automatic power-off
Lockable spindle

 
Part Number
705-1229
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,040.00

EXTERNAL - INSULATED FRAME 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Imperial or Metric Both Metric-Imperial Conversion Yes Accuracy ±0.002 mm
Resolution 0.001 mm Micrometer Type External Battery Operated Yes
Maximum Measurement 25mm Minimum Measurement 0mm