1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Circuit Heating Tape for Frost Protection【20 Pieces Per Package】

PARALLEL CIRCUIT HEATING TAPE

Parallel Circuit Heating Tape for Frost Protection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,697.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A parallel circuit heating tape, with a constant wattage output for process temperature maintenance applications. This tape is flexible enough to allow it to be spiralled around a suitable pipe or vessel.
Features and Benefits
· The outer sheath is notched on alternate sides at 1 metre intervals to indicate cutting points
· Flexible

 
Part Number
379-750
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 19,697.95

PARALLEL CIRCUIT HEATING TAPE 1 Pack(s)

20 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length 20m Maximum Operating Temperature +200°C Minimum Operating Temperature -60°C
Operating Temperature Range -60 to +200 °C Voltage Rating 240 V Standards Met Manufactured to BS EN 62395-1:2006
Cable Type Constant Wattage, Parallel Circuit Output per Metre 40W Sheath Material Silicone Rubber