Shaft Vice

Brand :
RS Pro

Caution

    Product Description

    For use on a milling machine or drill press
    Clamping capacity 10-80mm diameter
    Jaws have case hardened, heat treated linings
    Base and jaws are made from cast iron
    The base of the vice has a V-block which is made from hardened steel
    Can be set up either in a horizontal or vertical position
    Fitted with two adjustable sliding blocks
    Non-working surfaces are smoothed and painted