1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three & Five-Flute HSS Countersinks

Three & Five-Flute HSS Countersinks
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,099.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

90° flutes for use with machines and portable tools
Three-flute designed to reduce clogging, improve clearance and be chatter free
Three-flute for use on metals only
Five-flute for use on metal and wood

 
Part Number
218-567SALE
218-595SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Pieces Number of Flutes Kit Contents Head Diameter Smallest Head Diameter Largest Head Diameter

฿ 4,613.11

฿ 3,075.56

FLUTE HSS COUNTERSINKS 1 Piece(s) Same day 6320.5 mm, 6.3, 8.3, 10.4, 12.4, 16.5-6.3mm20.5mm

฿ 1,099.80

฿ 776.35

FLUTE HSS COUNTERSINKS 1 Piece(s) Same day -5-12mm--

Loading...

  1. 1

Basic Information

Material HSS Countersink Angle 90°