1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

170 Piece HSS-TiN Coated Drill Set

TIN COATED DRILL SET

170 Piece HSS-TiN Coated Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,390.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 170 piece high-speed steel titanium coated drill set that comes in a RS Pro red metal case with a handle and two locks. This drill set has a wide range of drill bit sizes ranging from 1.0 mm to 10 mm making it perfect for many workshop applications.
Ground flute
Sizes increase in 0.5mm increments
Ideal for general workshop applications
Manufactured to DIN338 standard
Heavy duty steel case with moulded rigid insert for secure storage of drill bits

 
Part Number
507-1732 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,390.77

฿ 8,927.63

TIN COATED DRILL SET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material HSS Set Contents HSS Drill Bits Number of Pieces 170
Minimum Size 1mm Set Type Jobber Drill Set Maximum Size 10mm

Please check the type/dimensions/specifications of the part 507-1732 in the 170 Piece HSS-TiN Coated Drill Set series.