CORDLESS TRIMMER (Not include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Product warranty 6 months
  • Batter is not included!!

Product Description

[Features]
· Faster work speeds than that of AC equipment. Provides a stable finish with no worry of cords getting in the way.

Product features and specifications

External view

Rechargeable trimmer RT50DRG / RT50DZ external view

Basic specifications and features of the product

Part numberChuck
Pore diameter (mm)
Rotational Speed
(min-1)
[Rotation/Minute]
Work volume per charge (approximate) /
Melapi grooving * 1
Weight (kg)
(Including battery)
Standard accessories
⌀ 6 mm, depth 4 mm⌀ 8 mm, depth 6 mm
RT50D6·810,000 to 30,000approx. 100 mAbout 60 m1.9Straight bit 6 ·
Straight guide
Trimmer guide ·
Dust nozzle
Templet guide ·
Collet corn 8 (For shaft diameter 8 mm bit)
With spanners 22 and 13 (1 each)

* 1 Numerical value is a reference value. It depends on the battery charge status and working conditions.


CORDLESS TRIMMER 18V + ACCESSORIES (NO BAT) MAKITA MODEL DRT50ZJX3
- The soft-start function minimises start-up shock, and makes the tool start smoothly
- On/off switch with safety lock and variable speed,Shaft lock - easy installation and removal of trimmer bit with single wrench by pressing the shaft lock,BL Brushless
- Motor - provides more power to the motor whilst increasing runtime and durability
- Aluminium base with accurate rack and pinion depth adjustment,No Load Speed 10,000-30,000RPM
- LED job light for improved visibility
- Cordless

**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct