Steel Pneumatic Quick Connect Coupling

Brand :
RS Pro

Caution

    Product Description

    Series 25 & 26 Connectors
    Flow rate at 6 bar:
    For Series 25 1800 l/min
    For series 26 1000 l/min

    Series 25 & 26 Connectors
    Both Series 25 and 26 are 7,2 - 7,4 EuroStandards pattern.

    Ideal for medium sized air tool connections, mains supply outlets and small machinery air feeds
    Very high flow capacity with low pressure drop characteristics for maximum energy cost savings
    One hand operation
    Suitable for use with compressed air, water or any fluid compatible with constituent materials
    Interchangeable with Cejn 320, Rectus 25 series

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat