Rechargeable right angle drill DA332DZ

Brand :
MAKITA
Caution
Product Description
[Features]
10.8 V sliding type.
It has a short head height of 63 mm and a center height of 23.5 mm.
It comes with the BL1015 battery, DC10SA charger, and a case.
It comes with the LED light, stepless speed change, forward / reverse dual use, brake, and a plastic case.
With the stepless speed change function, the speed can be changed depending on the degree to which you hold the switch.