(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is a rechargeable pen drill driver capable of high-precision and uniform tightening.
The auto-stop mechanism stops the motor at the same time as the clutch operates.
Tightening can be done at a constant torque.
The remaining battery capacity stop function prevents the motor from starting when the battery capacity is low, preventing insufficient tightening force.
A flashing LED light also notifies the user.
1.5 Ah enables a substantial amount of work.
A wide range of torque settings is available with the 21-step clutch.
The compact, lightweight slim body is equipped with a wide-range LED light to illuminate the surrounding area brightly.
It also comes with a hand tightening function, making it ideal for final tightening.
[Applications]
It is ideal for electrical equipment and various types of assembly.
It can also be used as a manual driver.
External view
Part number | Tightening capacity (mm) | Rotational Speed (min-1) [Rotation/Minute] | Strike count (min-1) [Times / min] | Work volume per charge (approximate) / Screw tightening * 1 | Color | Weight (kg) (Battery include) | Standard accessories | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
Machine screw | Standard Bolt | High power Bolt | Coarse Thread | Wood screw ⌀3.1 × 25 mm | Wood screw ⌀4.1 × 45 mm | ||||||
DF012DZB | 5 | 6 | ⌀3.8 × 45 | 5 | High speed 650 Low speed 200 | Across flats: 6.35 Hex bit | About 350 | Approx. 210 | Black | 0.53 | (+) Bits 1-45/2-45, (+) (-) Bit 2-45 (2 pcs.) Kinoshita hole Hexagonal shaft drill for iron (⌀3/3.5 2 each) DZ is (+) bit 2-45 only |
* 1 Numerical value is a reference value. It depends on the battery charge status and working conditions.
Part Number |
---|
DF012DSE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,900.00 | CORDLESS DRIVER DRILL | 1 Piece(s) | 6 Day(s) |
Loading...
Voltage(V) | DC 7.2 | Maximum Torque(N▪m) | 8 | Rechargeable Type | Y |
---|---|---|---|---|---|
Weight(g) | 530 (Including battery) | Content of Set on Sale | Main Unit / Case / Battery / Recharger | Color | Blue |
Chuck Abilities(mm) | Hexagonal Bit with 6.35 Width Across Flats | Screw Tightening Capacity(mm) | Wood screw ⌀3.8 × 45, machine screw 5 | Number of Turns((min⁻¹) [times/min]) | High speed 650 / Low speed 200 |
Standard Accessories | (+) Bit 1-45/2-45, (+) (-) Bit 2-45 (2 pcs), Kinoshita Hole / Hexagonal Axis Drill for Iron (⌀3/3.5 2 each) | Specifications | With LED light, 2 speed, with brake, for both forward and reverse, with aluminum case, tightening force 21 steps |
Please check the type/dimensions/specifications of the part DF012DSE in the 7.2 V rechargeable pen driver drill DF012D series.
How can we improve?
How can we improve?