1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anti-Vibration Carbide End Mill, Long Type

CARBIDE END MILL

Anti-Vibration Carbide End Mill, Long Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,756.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The combination of variable lead, unequal blade spacing and microrelief geometry enables stable, high-efficiency machining.
· High helix reduces cutting resistance, enabling stable machining.

 
Part Number
AE-VML8X32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,756.00

CARBIDE END MILL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 8 Blade length (ℓ)(mm) 32 Shank diameter (d)(mm) 8
Overall Length (L)(mm) 90 work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Torsion Angle (θ) Uneven Lead
Machining Application Side Surface / Groove / Countersunk Type Square Helix Angle 2 42° to 44°
Tool No. 8556330 Dimension L/D(mm) 4 Coating ② DUARISE coating
Blade part material Carbide Flute Diameter Tolerance(mm) -0.02 to 0

Please check the type/dimensions/specifications of the part AE-VML8X32 in the Anti-Vibration Carbide End Mill, Long Type series.