(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· One drill can be used for a wide range of machining applications.
· New EgiAs coating that boasts excellent wear resistance and toughness.
· Wide chip pocket with good cutting chip expulsion characteristics.
Part Number |
---|
ADFO-3D-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Under Head Length ℓ₂ (mm) | Link Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,942.00 | OSG CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 3 | 15 | 55 | 4 | 3334300 | 16 | 37.1 |
Loading...
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | Link Model | End Mill Link |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Oil-Hole Presence | Included |
Permissible values of the outer diameter and the diameter | h8 | Torsional Angle(°) | Approx. 20 | Coating Details | EgiAs |
Please check the type/dimensions/specifications of the part ADFO-3D-3 in the Carbide Flat Drill with Internal Coolant Supply 3D Type_ADFO-3D series.
Part Number |
---|
ADFO-3D-10.2 |
ADFO-3D-10.3 |
ADFO-3D-10.4 |
ADFO-3D-3.03 |
ADFO-3D-3.1 |
ADFO-3D-3.15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Link Diameter (mm) | Tool No. | Under Head Length ℓ₂ (mm) | Link Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,178.00 | 1 Piece(s) | 5 Day(s) | 10 | 10.2 | 46 | 90 | 12 | 3334391 | 47 | 39.8 | ||
฿ 4,178.00 | 1 Piece(s) | 5 Day(s) | 10 | 10.3 | 46 | 90 | 12 | 3334392 | 47 | 39.8 | ||
฿ 4,178.00 | 1 Piece(s) | 5 Day(s) | 10 | 10.4 | 46 | 90 | 12 | 3334393 | 47 | 40 | ||
฿ 2,089.00 | 1 Piece(s) | 5 Day(s) | 10 | 3.03 | 15 | 55 | 4 | 3334301 | 16 | 37.2 | ||
฿ 2,089.00 | 1 Piece(s) | 5 Day(s) | 10 | 3.1 | 15 | 55 | 4 | 3334302 | 16 | 37.3 | ||
฿ 2,089.00 | 1 Piece(s) | 5 Day(s) | 10 | 3.15 | 15 | 55 | 4 | 3334303 | 16 | 37.4 |
How can we improve?
How can we improve?