(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

894 × 750 × 40 mm Resin Floorboard (OD Color)

894 × 750 × 40 mm Resin Floorboard (OD Color)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The photograph shows the representative image of the product.

Specifications of EA997RZ-60

  • Size
    894×750mm
  • Materials
    Polyethylene
  • Thickness
    40mm
  • Load Capacity
    3 t/sheet
Part Number
EA997RZ-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,820.00

RESIN FLOORING BOARD 1 Piece(s) 22 Day(s)

Basic Specifications

  • Size
    894×750mm
  • Materials
    Polyethylene
  • Thickness
    40mm
  • Load Capacity
    3 t/sheet

Product Description

[Product Specifications]
・ Connected type
·Materials: Polyethylene
·Load Capacity: 3 t/sheet
·Size: 894 × 750 mm
·Thickness: 40 mm

Specifications of EA997RZ-60

  • Size
    894×750mm
  • Materials
    Polyethylene
  • Thickness
    40mm
  • Load Capacity
    3 t/sheet
Part Number
EA997RZ-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,820.00

RESIN FLOORING BOARD 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1