(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA638CG-36 |
EA638CG-37 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Insert Size |
---|---|---|---|---|---|---|---|
฿ 1,744.00 |
TOOL HOLDER | 1 Piece(s) | 12 Day(s) | 40×18×155mm | 30×3・33×7mm | ||
฿ 1,832.00 |
TOOL HOLDER | 1 Piece(s) | 12 Day(s) | 46×21×155mm | 30×3・43×10mm |
·★2WAY specification that allows you to insert the deposit (framing square) and the clip of the electric tool or tape measure at the same time.
Part Number |
---|
EA638CG-36 |
EA638CG-37 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Insert Size |
---|---|---|---|---|---|---|---|
฿ 1,744.00 |
TOOL HOLDER | 1 Piece(s) | 12 Day(s) | 40×18×155mm | 30×3・33×7mm | ||
฿ 1,832.00 |
TOOL HOLDER | 1 Piece(s) | 12 Day(s) | 46×21×155mm | 30×3・43×10mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?