1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pneumatic Type Parts Washer, 20 L

PARTS WASHING MACHINE

Pneumatic Type Parts Washer, 20 L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,520.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photograph shows the representative image of the product.

Product Description

[Features]
·Powerfully cleans industrial parts with the power of air
[Product Specifications]
·Intake port: R1/4"
·Air Working Pressure: 0.6 to 0.8 MPa
·Main body size: 600 × 450 × 270 (H) mm
·With aluminum net pallet
·Cleaning Tank Capacity: 20 L

 
Part Number
EA991JR-61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,520.00

PARTS WASHING MACHINE 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Air Working Pressure 0.6 to 0.8 MPa Suction Port R1/4” Main body size 600×450×270(H)mm
Cleaning Tank Capacity 20L

Please check the type/dimensions/specifications of the part EA991JR-61 in the Pneumatic Type Parts Washer, 20 L series.