24 V DC to 100 V AC/800 W Inverter

Caution
- [Promotion for SD Card]
1. Click here for Panasonic MISUMI limited industrial micro SD card 2 GB
2. Click here for Panasonic long-lifespan, high-performance, high-quality SD card 512 MB to 16 GB
3. Click here for Transcend low-priced SD card 4 GB to 32 GB
Product Description
[Brand]ESCO
[Product Specifications]
·Input Voltage···24 V DC
·Output Voltage···100 V AC
·Square wave
·With USB Terminal···Output Voltage: 5 V DC
·Output current: 2,000 mA (maximum)
·With 4 types of protection circuits: low-voltage, overvoltage, overload, and temperature
·Rated output···800W
·Maximum output (2 Minutes)···1000W
·Input Method···Battery connection
·Size···150 (W) × 307 (D) × 76 (H) mm
·Cord Length···0.5 mm
·Weight···1800 g