(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Choke (2 Pieces)

Wheel Choke (2 Pieces)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Photo does not necessarily depict actual product.
  • From :
    ฿ 10,919.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA984SR-1
EA984SR-2
EA984SR-3
EA984SR-4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size H

฿ 10,919.00

WHEEL CHALK 1 Piece(s) 22 Day(s) 3.0 kg (1 pc.) 254(W)×127(D)×110(H)

฿ 11,787.00

WHEEL CHALK 1 Piece(s) 22 Day(s) 3.5 kg (1 pc.) 305(W)×127(D)×110(H)mm

฿ 14,260.00

WHEEL CHALK 1 Piece(s) 22 Day(s) 4.2 kg (1 pc.) 381(W)×127(D)×110(H)mm

฿ 17,342.00

฿ 12,876.44

WHEEL CHALK 1 Piece(s) 22 Day(s) 5.0 kg (1 pc.) 457(W)×127(D)×110(H)mm

Basic Specifications

  • Materials
    Rubber
  • Details 1
    With nylon rope (610 mm)
  • Product Detail Type
    Wheel Choke (2 Pieces)

Product Description

·Made of high density rubber and sturdy.
·Has excellent weather resistance and oil resistance.

Part Number
EA984SR-1
EA984SR-2
EA984SR-3
EA984SR-4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size H

฿ 10,919.00

WHEEL CHALK 1 Piece(s) 22 Day(s) 3.0 kg (1 pc.) 254(W)×127(D)×110(H)

฿ 11,787.00

WHEEL CHALK 1 Piece(s) 22 Day(s) 3.5 kg (1 pc.) 305(W)×127(D)×110(H)mm

฿ 14,260.00

WHEEL CHALK 1 Piece(s) 22 Day(s) 4.2 kg (1 pc.) 381(W)×127(D)×110(H)mm

฿ 17,342.00

฿ 12,876.44

WHEEL CHALK 1 Piece(s) 22 Day(s) 5.0 kg (1 pc.) 457(W)×127(D)×110(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1