(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container (With Lock, Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The image is a representative image.

Specifications of EA506AA-77

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    49.8L
  • Size
    Outer dimensions: 530 × 366 × 340 (H) mm; Inner dimensions: 492 × 334 × 304 (H) mm; Effective inner dimensions: 492 × 333 × 304 (H) mm
  • Height
    340mm
  • Color
    Blue
  • Details 1
    With side lock mechanism
  • Overall Height When Folded
    100mm
  • Compressive Load
    6.28 kN (640 kgf)
Part Number
EA506AA-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,640.00

CONTAINER 1 Piece(s) 12 Day(s)

Basic Specifications

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    49.8L
  • Size
    Outer dimensions: 530 × 366 × 340 (H) mm; Inner dimensions: 492 × 334 × 304 (H) mm; Effective inner dimensions: 492 × 333 × 304 (H) mm
  • Height
    340mm
  • Color
    Blue
  • Details 1
    With side lock mechanism
  • Overall Height When Folded
    100mm
  • Compressive Load
    6.28 kN (640 kgf)

Product Description

· Stackable
*Safe design with lock from inside, so it cannot be opened from outside. You can check the lock status from the outside. <b

Specifications of EA506AA-77

  • External Shape Width(mm)
    501-600
  • External Shape Depth(mm)
    351-400
  • External Height(mm)
    301-400
  • Materials
    Polypropylene
  • Capacity
    49.8L
  • Size
    Outer dimensions: 530 × 366 × 340 (H) mm; Inner dimensions: 492 × 334 × 304 (H) mm; Effective inner dimensions: 492 × 333 × 304 (H) mm
  • Height
    340mm
  • Color
    Blue
  • Details 1
    With side lock mechanism
  • Overall Height When Folded
    100mm
  • Compressive Load
    6.28 kN (640 kgf)
Part Number
EA506AA-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,640.00

CONTAINER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1