1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6 to 20 mm Stripper Bolt Shim Set

STRIPPER BOLT SHIM SET

6 to 20 mm Stripper Bolt Shim Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,909.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Product Specifications]
· Extend the distance between the punch holder and the movable stripper.
·Materials: SUS302
·Size (mm): 6·8·10·12·16·20 (33 types, 10 sheets each)
·Case Size: 208 × 106 × 35 mm
·For extension

 
Part Number
EA440ES SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,909.00

฿ 13,789.33

STRIPPER BOLT SHIM SET 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Materials SUS302 Case Size 208×106×35mm Size (mm) 6·8·10·12·16·20 (33 types, 10 sheets each)

Please check the type/dimensions/specifications of the part EA440ES in the 6 to 20 mm Stripper Bolt Shim Set series.