(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cart

Cart

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA520ED-22

  • Weight
    2.8 kg
  • Materials
    Loading platform: Steel, tires: Resin
  • Load Capacity
    Approx. 50 kg
  • Details 1
    With hook fixing band
  • Wheel Size
    ø140×35mm
  • Load platform size
    415(W)×340(D)mm
  • Overall Height
    920mm
  • Size When Folded
    355(W)×150(D)×590(H)mm
Part Number
EA520ED-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,099.00

CARRY CART 1 Piece(s) 20 Day(s)

Basic Specifications

  • Weight
    2.8 kg
  • Materials
    Loading platform: Steel, tires: Resin
  • Load Capacity
    Approx. 50 kg
  • Details 1
    With hook fixing band
  • Wheel Size
    ø140×35mm
  • Load platform size
    415(W)×340(D)mm
  • Overall Height
    920mm
  • Size When Folded
    355(W)×150(D)×590(H)mm

Product Description

·A foldable carry cart that makes it easy to carry large load.

Specifications of EA520ED-22

  • Weight
    2.8 kg
  • Materials
    Loading platform: Steel, tires: Resin
  • Load Capacity
    Approx. 50 kg
  • Details 1
    With hook fixing band
  • Wheel Size
    ø140×35mm
  • Load platform size
    415(W)×340(D)mm
  • Overall Height
    920mm
  • Size When Folded
    355(W)×150(D)×590(H)mm
Part Number
EA520ED-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,099.00

CARRY CART 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1