(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-9201-03 |
6-9201-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
Diameter | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 22,835.00 ฿ 18,268.00 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | 0.48 | ø 32mm | 1 pc. | ||
฿ 24,325.00 ฿ 19,460.00 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | 1.03 | - | 1 pc. |
Use of a PVC rubber stopper type adapter allows it to be mounted on openings other than those with tapered threads.
Part Number |
---|
6-9201-03 |
6-9201-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
Diameter | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 22,835.00 ฿ 18,268.00 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | 0.48 | ø 32mm | 1 pc. | ||
฿ 24,325.00 ฿ 19,460.00 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | 1.03 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?