Ultra-High-Vacuum Manual Angle Valve

Brand :
AS ONE
Caution
Product Description
Ultra-high vacuum manual angle valve
[Specifications]
- Product Type:Tube joint
- Material Main body: stainless steel (SUS304L)
- Material Bonnet: oxygen-free copper (OFHC)
- Material Gasket, bellows: stainless steel (AM350)
- Material Valve seat: fluoroelastomer