High-Vacuum Pneumatic Angle Valve

Brand :
AS ONE
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
High Vacuum Compressed Air Angle Valve
[Specifications]
- Product Type:Tube joint
- Specifications:Material: SUS304
- Material Main body: stainless steel (SUS304L)
- Material Bonnet, valve seat: fluoroelastomer
- Material Bellows: stainless steel (AM350)