(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-8659-01 |
3-8659-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Details Type | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 51,098.00 ฿ 40,878.40 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | With Ball Valve | 1 pc. | ||
฿ 68,468.00 ฿ 51,351.00 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | With hose and ball valve | 1 pc. |
Includes a ball valve that reduces dripping and contamination from outside sources.
Foot-operated, leaving both hands free to handle containers and tubes.
The adapter includes packing that reduces contamination from outside sources.
Part Number |
---|
3-8659-01 |
3-8659-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Details Type | Internal Capacity |
---|---|---|---|---|---|---|---|---|
฿ 51,098.00 ฿ 40,878.40 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | With Ball Valve | 1 pc. | ||
฿ 68,468.00 ฿ 51,351.00 |
ASONE WEB PRODUCT | 1 Piece(s) | 19 Day(s) | 10 | With hose and ball valve | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?