(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Pump (With Ball Valve) 5603-1000

Handy Pump (With Ball Valve) 5603-1000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of 3-8660-01

  • Product Type
    Tube joint
  • Specifications
    Material: SUS304
  • Material
    Stainless steel (AISI304), PTFE (polytetrafluoroethylene)
  • Internal Capacity
    1 pc.
Part Number
3-8660-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 45,010.00

฿ 36,008.00

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Specifications
    Material: SUS304
  • Material
    Stainless steel (AISI304), PTFE (polytetrafluoroethylene)
  • Internal Capacity
    1 pc.

Product Description

With a ball valve, you can prevent liquid dripping.
Since the adapter has a seal, it is possible to prevent contaminants from entering from the outside.

Specifications of 3-8660-01

  • Product Type
    Tube joint
  • Specifications
    Material: SUS304
  • Material
    Stainless steel (AISI304), PTFE (polytetrafluoroethylene)
  • Internal Capacity
    1 pc.
Part Number
3-8660-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 45,010.00

฿ 36,008.00

ASONE WEB PRODUCT 1 Piece(s) 19 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1