(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lid for Porcelain Crucible B Type

Lid for Porcelain Crucible B Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6-565-07

  • Specifications
    Lid for 280 mL
  • Outer Diameter(φ mm)
    95
  • Height(mm)
    22
  • Chemical Composition
    Al2O3: approx. 44%, SiO2: approx. 46%
  • Heat Resistant Temperature(°C)
    1100
Part Number
6-565-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 238.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Specifications
    Lid for 280 mL
  • Outer Diameter(φ mm)
    95
  • Height(mm)
    22
  • Chemical Composition
    Al2O3: approx. 44%, SiO2: approx. 46%
  • Heat Resistant Temperature(°C)
    1100

Specifications of 6-565-07

  • Specifications
    Lid for 280 mL
  • Outer Diameter(φ mm)
    95
  • Height(mm)
    22
  • Chemical Composition
    Al2O3: approx. 44%, SiO2: approx. 46%
  • Heat Resistant Temperature(°C)
    1100
Part Number
6-565-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 238.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1