Variable Power Supply Digital Temperature Controller TS Series With Calibration Certificate

Brand :
AS ONE

Caution

    Product Description

    Free power supply digital temperature controller with calibration certificate
    [Specifications]
    - Cable Length: 2m
    - Temperature Control: PID control (Auto tuning/SSR method)
    - Accessory: Power Cord for Single-Phase 100 V and Single-Phase 200 V, 2m each
    - Sensor Sheath Material: Stainless steel (SUS316)
    - Temperature Control Accuracy: ±0.3%FS ±1 digit
    - Sensor Dimensions (mm): φ 3.2 x 200
    - Product Detail Type: With calibration certificate

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat