(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Clean Foam Swabs【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 495.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CFS-42
CFS-50
CFS-57
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Tip diameter
(mm)
Tip length
(mm)
Shaft length
(mm)
Shaft diameter
(mm)
Weight
(g)
Trusco code

฿ 495.00

CLEAN FOAM SWAB 1 Pack(s)

100 Pieces Per Package

12 Day(s) 69 3.8 x 3.8 x 11.5 11.5 58 3 x 3 38 114-5864

฿ 495.00

CLEAN FOAM SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 77 3.1 x 3.1 x 11.0 11 66 2.5 x 2.5 32 114-5862

฿ 495.00

CLEAN FOAM SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 70 3.2 x 2.2 x 10.5 10.5 59 2.4 x 2.4 28 114-5863

Basic Specifications

  • Head material
    Polyurethane
  • Material Details
    handle: polypropylene

Product Description

[Features]
· Made of polyurethane and boasts low dust generating and solubility properties. A sponge type that provides excellent absorbency.
· Can be used in a wide variety of applications, from various assembly work to general factory work.
· Can be used with solvents such as IPA.
· Does not use any adhesive.
· Cleaned in a class 100 cleanroom and then double packaged.
[Applications]
· For removal of dust and other contaminants.
· For applying and wiping liquids.
· For work in clean rooms.
[Materials]
· Head: polyurethane
· Handle: polypropylene

Part Number
CFS-42
CFS-50
CFS-57
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Tip diameter
(mm)
Tip length
(mm)
Shaft length
(mm)
Shaft diameter
(mm)
Weight
(g)
Trusco code

฿ 495.00

CLEAN FOAM SWAB 1 Pack(s)

100 Pieces Per Package

12 Day(s) 69 3.8 x 3.8 x 11.5 11.5 58 3 x 3 38 114-5864

฿ 495.00

CLEAN FOAM SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 77 3.1 x 3.1 x 11.0 11 66 2.5 x 2.5 32 114-5862

฿ 495.00

CLEAN FOAM SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 70 3.2 x 2.2 x 10.5 10.5 59 2.4 x 2.4 28 114-5863

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1