(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Clean Swabs (Long Type)【100 Pieces Per Package】 (CPS-14)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPS-14
CPS-61
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Tip diameter
(mm)
Tip length
(mm)
Shaft length
(mm)
Shaft diameter
(mm)
Weight
(g)
Trusco code

฿ 2,358.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 123 12 x 3.2 x 24 24 99 5.8 x 3.2 168 114-6097

฿ 1,243.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 162 6 x 2.5 x 17 17 145 3 x 3 102 114-6098

Basic Specifications

  • Head material
    Polyester
  • Material Details
    handle: polypropylene

Product Description

[Features]
· A clean specification with a long polyester filament yarn head that catches dirt, has high abrasion-resistance as well as low dust generation and solubility.
· The handle is long, making it suitable for cleaning and maintenance of hard to reach areas, etc.
· Can be used with IPA or other powerful solvents.
· Does not use any adhesive.
· Cleaned in a class 100 cleanroom and then double packaged.
[Applications]
· For removal of dust and other contaminants.
· For cleaning and maintenance of component parts.
· For work in clean rooms.
[Materials]
· Head: polyester
· Handle: polypropylene

Part Number
CPS-14
CPS-61
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Tip diameter
(mm)
Tip length
(mm)
Shaft length
(mm)
Shaft diameter
(mm)
Weight
(g)
Trusco code

฿ 2,358.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 123 12 x 3.2 x 24 24 99 5.8 x 3.2 168 114-6097

฿ 1,243.00

CLEAN POLYESTER SWAB 1 Pack(s)

100 Pieces Per Package

10 Day(s) 162 6 x 2.5 x 17 17 145 3 x 3 102 114-6098

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1