(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TRUSCO anti-static flame retardant film (powder)

TRUSCO anti-static flame retardant film (powder)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

(i)Caution

  • [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is sold. For inquiries about this matter, please use the chat and inquiry form from the "technical counter" at the top right of this page.

Specifications of TPAS-2050

  • Width(mm)
    2050
  • Length(m)
    30
  • JAN Code
    4989999871760
  • Trusco Code
    119-5947
  • Thickness (mm)
    0.3
  • Weight (g)
    25000.0
  • Material 1
    Polyvinyl chloride (PVC)
  • Color
    Transparent
Part Number
TPAS-2050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,544.00

฿ 17,155.35

ANTI-STATIC PROOFNES FILM 1 Piece(s) 35 Day(s)

Basic Specifications

  • Width(mm)
    2050
  • Length(m)
    30
  • JAN Code
    4989999871760
  • Trusco Code
    119-5947
  • Thickness (mm)
    0.3
  • Weight (g)
    25000.0
  • Material 1
    Polyvinyl chloride (PVC)
  • Color
    Transparent

Product Description

[Features]
·Because it is a dusting type, it is a film sheet that is easy to process with less stickiness.
[Applications]
·It can be used as a partition curtain in places where static electricity and flameproof measures are required.
[Materials]
· Polyvinyl chloride (PVC)

Specifications of TPAS-2050

  • Width(mm)
    2050
  • Length(m)
    30
  • JAN Code
    4989999871760
  • Trusco Code
    119-5947
  • Thickness (mm)
    0.3
  • Weight (g)
    25000.0
  • Material 1
    Polyvinyl chloride (PVC)
  • Color
    Transparent
Part Number
TPAS-2050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,544.00

฿ 17,155.35

ANTI-STATIC PROOFNES FILM 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1