(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAX Laser Marking Device

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of LA-505

  • Accuracy
    ± 1.0mm/10m
  • Vertical(mm)
    195
  • Automatic compensation range(°)
    ± 2.5
  • Product details
    Main Body Only
  • Width(mm)
    130
  • Trusco Code
    100-1599
  • Mass(g)
    1200
Part Number
LA-505 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 49,415.00

฿ 25,226.36

LINE LASER 1 Piece(s) 14 Day(s)

Basic Specifications

  • Accuracy
    ± 1.0mm/10m
  • Vertical(mm)
    195
  • Automatic compensation range(°)
    ± 2.5
  • Product details
    Main Body Only
  • Width(mm)
    130
  • Trusco Code
    100-1599
  • Mass(g)
    1200

Product Description

[Features]
· Large rectangular green laser with "one-shot squaring" on the ceiling or floor.
· High-brightness green laser line easily visible even in a bright workplace.
· Direct green is used as it is easy on eyesight and withstands temperature changes.
[Applications]
· Positioning of partitions for interior construction.
· Internal finishing in building construction and vertical positioning of walls and window frames.
· Positioning of illumination equipment, outlets, etc., for electrical or wiring construction.
· Positioning of anchors and ducts for air conditioning, facilities or sheet metal construction.

Specifications of LA-505

  • Accuracy
    ± 1.0mm/10m
  • Vertical(mm)
    195
  • Automatic compensation range(°)
    ± 2.5
  • Product details
    Main Body Only
  • Width(mm)
    130
  • Trusco Code
    100-1599
  • Mass(g)
    1200
Part Number
LA-505 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 49,415.00

฿ 25,226.36

LINE LASER 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1